Simplifies your work: LED display for easy to read measurement results.
Increases your efficiency: Simple determination of the rotary field and phase indication in a single tool.
Increases your flexibility: Testing tips for variable application options.
Dimensions: 93 x 75 x 31 mm
Application: Determination of the rotation direction and monitoring the phases.
Standards: CAT IV 600V
Determining the direction of rotation in a three-phase power supply to check electrical connections? Not a problem with the Wiha rotational field indicator with integrated phase display. The rotation direction as well as the live phases are reliably indentified with the help of an LED display. A crocodile clip included with the delivery allows a simple connection, e.g. with a motor terminal board. In combination with the included test tips, the rotation indicator from Wiha offers great testing flexibility. The rotational field indicator works with the mains voltage itself, so no batteries are required. According to the measurement category CAT III up to 1,000 V and CAT IV up to 600 V the rotation indicator offers maximum safety for working directly on the source of low voltage installations.
IEC/EN 61010-1, IEC/EN 61577-7, IEC/EN 611010-031, IP40
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
45221
with battery | No | Overall length(mm) | 93 | Width(mm) | 75 |
---|---|---|---|---|---|
Height(mm) | 31 | Measuring category | CAT IV 600 V | Protection class | IP 40 |
Voltage V AC (max) | 700 | Voltage V AC min – max | 100 - 700 | Voltage V DC (max) | 700 |
Voltage V DC min – max | 100 - 700 | Operating temperature | 0°C - 40°C | Contamination level | 2 |
Overvoltage protection | 600V | Height above sea level | 2000m | Current input | 3.5 |
LED and signal sound | Yes | Max. input voltage per phase (Lx) against neutral(N) | 400 | Measuring lines | 3 |
Phase display | LED L1, L2, L3 | Rotation field indication | LED R, L | Voltage V AC(min) | 100 |
Voltage V DC(min) | 100 | Voltage range phase against phase | 100V - 700V | Warning | LED warning |
Self service - packing | No |
This page is Rotational Field Indicator 100 - 700 V AC, CAT IV, part number 45221.
You can find the detail information about specifications and dimensions on part number 45221.