Simplifies your work: The ball end facilitates access to screws and allows you to work at an angle of up to 25°.
Lowers your costs: Highly durable thanks to high-quality, chrome-plated L-key surface to prevent corrosion.
Saves space: All standard keys organised in a compact, space-saving design.
Application: Especially for screws that are difficult to access.
Extra: The ball end enables the user to work at angles up to 25°.
Extra: Thanks to its compact dimensions, this holder fits easily into every ruler pocket.
Supplementary information: Including 7 mm and 9 mm special sizes.
Blade: Chrome-vanadium steel, through hardened, chrome-plated.
Based on ISO 2936L.
Content:
- 1x L-keys Hexagonal ball end matt chrome-plated 1.5 mm (01392)
- 1x L-keys Hexagonal ball end matt chrome-plated 2.0 mm (01393)
- 1x L-keys Hexagonal ball end matt chrome-plated 2.5 mm (01395)
- 1x L-keys Hexagonal ball end matt chrome-plated 3.0 mm (01396)
- 1x L-keys Hexagonal ball end matt chrome-plated 4.0 mm (01398)
- 1x L-keys Hexagonal ball end matt chrome-plated 5.0 mm (01400)
- 1x L-keys Hexagonal ball end matt chrome-plated 6.0 mm (01402)
- 1x L-keys Hexagonal ball end matt chrome-plated 7.0 mm (07922)
- 1x L-keys Hexagonal ball end matt chrome-plated 8.0 mm (01404)
- 1x L-keys Hexagonal ball end matt chrome-plated 9.0 mm (36452)
- 1x L-keys Hexagonal ball end matt chrome-plated 10.0 mm (01406)
- 1x Compact holder