L-Key Set in Classic Holder, TORX®, 9 Pieces, Black Oxidized

L-Key Set in Classic Holder, TORX®, 9 Pieces, Black Oxidized

Click on this image to zoom in.

Click on this image to zoom in.

Saves space: Compact and space-saving solution.

Application: For all TORX® screw applications.

Extra: Simple, rapid operation with solid stopping point for L-keys.

Extra: Common key sizes are stored in the holder where they are easily seen.

Blade: Chrome-vanadium steel, through-hardened, bronzed.

For applications in mechanics

Content:

  • 1x L-keys TORX®, black oxidised T9 (24317)
  • 1x L-keys TORX®, black oxidised T10 (24318)
  • 1x L-keys TORX®, black oxidised T15 (24319)
  • 1x L-keys TORX®, black oxidised T20 (24320)
  • 1x L-keys TORX®, black oxidised T25 (24321)
  • 1x L-keys TORX®, black oxidised T27 (24322)
  • 1x L-keys TORX®, black oxidised T30 (24323)
  • 1x L-keys TORX®, black oxidised T40 (24324)
  • 1x Classic holder

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

34736

Part Number
34736
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

27.61 €

5 3 Days

Loading...

  1. 1

Basic information

Blister pack No VDE article No ESD article No
with battery No

This page is L-Key Set in Classic Holder, TORX®, 9 Pieces, Black Oxidized, part number 34736.
You can find the detail information about specifications and dimensions on part number 34736.

Tech Support