Application: For particularly small screws.
Standards: DIN 7424
Material: High grade chrome-vanadium steel, through hardened.
DIN 3126, ISO 1173, Style C4
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
40646 |
40647 |
40648 |
40649 |
40650 |
40651 |
40652 |
40653 |
40654 |
40655 |
40656 |
40657 |
40658 |
40659 |
40660 |
40661 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hexagon head (Inch) | Hexagon head (mm) | |
---|---|---|---|---|---|---|---|
3.55 € | 10 | 5 Days | 5/64" | - | |||
3.55 € | 10 | 5 Days | 3/32" | - | |||
3.55 € | 10 | 5 Days | 7/64" | - | |||
3.55 € | 10 | 5 Days | 1/8" | - | |||
3.55 € | 10 | 5 Days | 9/64" | - | |||
3.55 € | 10 | 5 Days | 5/32" | - | |||
3.55 € | 10 | 5 Days | 3/16" | - | |||
3.55 € | 10 | 5 Days | 7/32" | - | |||
3.55 € | 10 | 5 Days | - | 2 | |||
3.55 € | 10 | 5 Days | - | 2.5 | |||
3.55 € | 10 | 5 Days | - | 3 | |||
3.55 € | 10 | 5 Days | - | 3.5 | |||
3.55 € | 10 | 5 Days | - | 4 | |||
3.55 € | 10 | 5 Days | - | 4.5 | |||
3.55 € | 10 | 5 Days | - | 5 | |||
3.55 € | 10 | 5 Days | - | 5.5 |
Loading...
Overall length(mm) | 30 | ESD article | No | with battery | No |
---|---|---|---|---|---|
Tool for electrics | No | Self service - packing | No |