Offset Screwdriver with Bit Holder Magnetic 1/4"

Offset Screwdriver with Bit Holder Magnetic 1/4"

Click on this image to zoom in.

Click on this image to zoom in.

Increases your safety: Variably settable stabiliser arm.

Increases your efficiency: Unlimited access to hard-to-reach screws thanks to the 105°-angled tool head.

Standards: Suitable for bits DIN 3126, ISO 1173, form C6.3 and E6.3

For applications in electrics

Drive: DIN 3126, ISO 1173, Style C6,3

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

32311

Part Number
32311
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

40.21 €

1 5 Days

Loading...

  1. 1

Basic information

Overall length(mm) 130 ESD article No with battery No
Hexagon head (Inch) 1/4" Internal hexagon (Inch) 1/4" Torque value max(Nm) 14
Tool for electrics No Self service - packing Yes

This page is Offset Screwdriver with Bit Holder Magnetic 1/4", part number 32311.
You can find the detail information about specifications and dimensions on part number 32311.

Tech Support