PicoFinish® Fine Screwdriver, Y-type

PicoFinish® Fine Screwdriver, Y-type

Click on this image to zoom in.

Click on this image to zoom in.

Increases your efficiency: Screwdriver handle size concept for optimal balance between precision and control.

Makes handling easier: Extra-long rotating cap ensures optimum feed.

Increases your efficiency: Careful workmanship and controlled power transmission thanks to the slim handle with soft grip.

Application: Ideal for repairing Apple smartphones, tablets and notebooks.

The challenge in precision screw fastenings is to work meticulously and carefully without damaging the work piece. Thanks to their long, slim handles and quick-turning zone, Wiha PicoFinish® fine screwdrivers are ideal for delicate and high-precision tasks in precision mechanics as well as for hobbyists and model building. Its ergonomic handle design with a soft zone makes it comfortable to use. The smooth-running rotating cap allows users to turn the screwdriver quickly and sensitively. The printed screwdriver symbols on the rotating cap make it easier to select the right screwdriver profile. The Pentalobe safety profile is often used with Apple smartphones, tablet PCs and notebooks.

For precision mechanics and electronics applications

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

42470

Part Number
42470
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.64 €

1 5 Days

Loading...

  1. 1

Basic information

Handle diameter(mm) 9 Overall length(mm) 134 Round blade diameter(mm) 2
ESD article No Y-type Y000 with battery No
Visible blade length(mm) 40 Tool for electrics No Self service - packing No

This page is PicoFinish® Fine Screwdriver, Y-type, part number 42470.
You can find the detail information about specifications and dimensions on part number 42470.

Tech Support