Screwdriver and Bit Set slimVario® Screwdriver, Mixed, 19 Pieces in Folding Bag

Screwdriver and Bit Set slimVario® Screwdriver, Mixed, 19 Pieces in Folding Bag

Click on this image to zoom in.

Click on this image to zoom in.

Simplifies your work: All tools securely arranged in a robust, orderly bag.

Increases your efficiency: Extensive interchangeable blade system saves you space.

Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

Increases your safety: Wiha slimBits ensure good, protected access to deep-set screws.

Application: For screw fastening on live parts up to 1,000 V AC.

Many different screw profiles are required for work at different points of use such as construction sites, solar power systems and electrical enclosures. The slimVario® screwdriver set with slimBits covers all standard screw profiles and is thus flexible in its use. Safely and tidily stored away * in a robust bag, these electrician's tools are eminently suitable for portable use. The 9-pc. tool set offers optimum space savings through a comprehensive interchangeable bit system. Thanks to Wiha slimTechnology, the contained slimBit blades are up to 33% slimmer and can therefore * easily reach low-lying screw and spring elements. When these slim blades are used with the extra short stubby handle, screws can be effortlessly reached even in confined spaces. The long handle is used for low-lying screws and greater power transmission. Each tool in the set has undergone an individual piece test as per the international IEC 60900 standard, allowing users to work safely on live parts up to 1,000 V AC.

Manufactured acc. to IEC 60900.

Content:

  • 1x Screwdriver with bit holder SoftFinish® electric slimVario Stubby 6.0 mm (41229)
  • 1x Screwdriver with bit holder SoftFinish® electric slimVario for slimBits 6.0 mm (34577)
  • 1x slimBit electric bit Slotted 2.5 mm x 75 mm (34578)
  • 1x slimBit electric bit Slotted 3.5 mm x 75 mm (41159)
  • 1x slimBit electric bit Slotted 5.5 mm x 75 mm (34581)
  • 1x slimBit electric bit Phillips PH1 x 75 mm (34583)
  • 1x slimBit electric bit Phillips PH2 x 75 mm (34584)
  • 1x slimBit electric bit Pozidriv PZ1 x 75 mm (34585)
  • 1x slimBit electric bit Pozidriv PZ2 x 75 mm (34586)
  • 1x slimBit electric bit PlusMinus/Pozidriv SL/PZ1 x 75 mm (34589)
  • 1x slimBit electric bit PlusMinus/Pozidriv SL/PZ2 x 75 mm (34590)
  • 1x slimBit electric bit TORX® T9 x 75 mm (41160)
  • 1x slimBit electric bit TORX® T10 x 75 mm (35507)
  • 1x slimBit electric bit TORX® T15 x 75 mm (35508)
  • 1x slimBit electric bit TORX® T20 x 75 mm (35509)
  • 1x slimBit electric bit Hex 3.0 mm x 75 mm (37147)
  • 1x slimBit electric bit Hex 4.0 mm x 75 mm (37225)
  • 1x slimBit electric bit Hex 5.0 mm x 75 mm (37226)
  • 1x Folding bag

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

41231

Part Number
41231
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

97.69 €

1 5 Days

Loading...

  1. 1

Basic information

ESD article No VDE article Yes with battery No
Tool for electrics Yes Self service - packing No

This page is Screwdriver and Bit Set slimVario® Screwdriver, Mixed, 19 Pieces in Folding Bag, part number 41231.
You can find the detail information about specifications and dimensions on part number 41231.

Tech Support