Screwdriver with Bit Holder Magnetic, Stubby, 1/4"

Screwdriver with Bit Holder Magnetic, Stubby, 1/4"

Click on this image to zoom in.

Click on this image to zoom in.

Application: For working on electrostatically sensitive components, especially in tight places.

Standards: for bits DIN 3126, ISO 1173, shape C6.3

Handle: IEC 61340-5-1.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29463

Part Number
29463
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.81 €

1 5 Days

Loading...

  1. 1

Basic information

Handle diameter(mm) 34 Overall length(mm) 65 ESD article No
with battery No Hexagon head (Inch) 1/4" Handle length(mm) 57
Tool for electrics No Self service - packing No

This page is Screwdriver with Bit Holder Magnetic, Stubby, 1/4", part number 29463.
You can find the detail information about specifications and dimensions on part number 29463.

Tech Support