Screwdriver with Bit Magazine Magnetic, Assorted with 8 Bits, 1/4"

Screwdriver with Bit Magazine Magnetic, Assorted with 8 Bits, 1/4"

Click on this image to zoom in.

Click on this image to zoom in.

Drive: DIN 3126, ISO 1173, style D 6.3.

Application: The alternative to a screwdriver set.

Application: Eight drive shapes in one screwdriver.

Application: High grade chrome-vanadium steel, through hardened.

Bit chuck: Stainless steel with strong magnet.

Bits: 25 mm Standard bits.

Handle: Ergonomic Wiha SoftFinish® multi-component handle with roll-off protection.

Blade: High grade chrome-vanadium steel, through hardened.

Content:

  • 1x Bit Standard 25 mm Slotted 1/4" C6,3 6.5 mm (01626)
  • 1x Bit Standard 25 mm Phillips 1/4" C6,3 PH1 (01657)
  • 1x Bit Standard 25 mm Phillips 1/4" C6,3 PH2 (01658)
  • 1x Bit Standard 25 mm Phillips 1/4" C6,3 PH3 (01659)
  • 1x Bit Standard 25 mm Pozidriv 1/4" C6,3 PZ2 (01689)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T15 (01717)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T20 (01718)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T25 (01719)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
32901
33007
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Self service - packing

26.25 €

1 5 Days No

27.20 €

1 5 Days Yes

Loading...

  1. 1

Basic information

ESD article No with battery No Tool for electrics No

Tech Support