Screwdriver with Bit Holder SoftFinish® Clamping with Retaining Ring, Flexible Shaft, 1/4"

Screwdriver with Bit Holder SoftFinish® Clamping with Retaining Ring, Flexible Shaft, 1/4"

Click on this image to zoom in.

Click on this image to zoom in.

Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.

Drive: For bits according to DIN 3126, ISO 1173 style C 6.3.

Application: For offset screws.

Bit chuck: With retaining ring.

Handle: Wiha SoftFinish® multi-component handle with roll-off protection.

Blade: Plastic coated flexible metal.

Standards: for bits DIN 3126, ISO 1173, shape C6.3

For universal applications

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

01479

Part Number
01479
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.03 €

1 5 Days

Loading...

  1. 1

Basic information

Handle diameter(mm) 36 Overall length(mm) 265 ESD article No
with battery No Visible blade length(mm) 150 Hexagon head (Inch) 1/4"
Tool for electrics No Self service - packing No

This page is Screwdriver with Bit Holder SoftFinish® Clamping with Retaining Ring, Flexible Shaft, 1/4", part number 01479.
You can find the detail information about specifications and dimensions on part number 01479.

Tech Support