Torque Screwdriver Set TorqueVario®-S, 0.8–5.0 Nm, Mixed, 14 Pieces, Variably Adjustable Torque Limit in Box

Torque Screwdriver Set TorqueVario®-S, 0.8–5.0 Nm, Mixed, 14 Pieces, Variably Adjustable Torque Limit in Box

Click on this image to zoom in.

Click on this image to zoom in.

Meets your requirements: Variably adjustable torque covers a wide range of applications.

Simplifies your work: All tools securely arranged in a robust and clearly laid out box.

Increases your efficiency: The correct torque protects material from damage and means no follow-up work.

Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.

Lowers your costs: The correct torque protects you from warranty claims.

Application: For applications where recommended torque settings are important. Use in combination with a Wiha torque interchangeable blade.

Extra: Incl. works inspection protocol.

Extra: Delivered in practical plastic box.

The TorqueVario®-S torque screwdriver set provides the right torque for process safety. The tool set contains an ergonomically shaped torque screwdriver with an integrated numeric scale, 10 standard bits for all applications, a bit holder and an adjusting tool. All components are arranged practically in a high-grade, sturdy box, where they are easy to identify. The torque screwdriver covers a wide variety of applications with a torque range between 0.8 and 5.0 Nm. A clearly audible, physically perceptible signal emitted when the torque is produced guarantees process safe torque mechanics, protecting against damage to materials and eliminating the need for retouching. With a release accuracy of +/- 6%, the torque tool complies with EN ISO 6789 requirements.

For applications in mechanics

Bit holders or blades are not included in delivery.

DIN EN ISO 6789.

Content:

  • 1x Torque screwdriver TorqueVario®-S variably adjustable torque limit 0.8 - 5 (26463)
  • 1x Bit holder clamping with ball for torque screwdriver with long handle 1/4" (27526)
  • 1x Setting tool for torque screwdriver with long handle 90 mm (26864)
  • 1x Bit Standard 25 mm Phillips 1/4" C6,3 PH1 (01657)
  • 1x Bit Standard 25 mm Phillips 1/4" C6,3 PH2 (01658)
  • 1x Bit Standard 25 mm Pozidriv 1/4" C6,3 PZ1 (01688)
  • 1x Bit Standard 25 mm Pozidriv 1/4" C6,3 PZ2 (01689)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T10 (01716)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T15 (01717)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T20 (01718)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T25 (01719)
  • 1x Bit Standard 25 mm Hexagon 1/4" C6,3 3.0 mm (01705)
  • 1x Bit Standard 25 mm Hexagon 1/4" C6,3 4.0 mm (01706)
  • 1x Box

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

26893

Part Number
26893
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

134.40 €

1 5 Days

Loading...

  1. 1

Basic information

ESD article No VDE article No Blister pack No
with battery No

This page is Torque Screwdriver Set TorqueVario®-S, 0.8–5.0 Nm, Mixed, 14 Pieces, Variably Adjustable Torque Limit in Box, part number 26893.
You can find the detail information about specifications and dimensions on part number 26893.

Tech Support