Interchangeable Blade, Hexagon, for Torque Screwdriver with Long Handle

Interchangeable Blade, Hexagon, for Torque Screwdriver with Long Handle

Click on this image to zoom in.

Click on this image to zoom in.

Increases your efficiency: Extra slim blade geometry is particularly suitable for applications with confined narrow access.

Application: For controlled fastening with the pre-set torque.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
26060
26061
26062
26063
26200
26544
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Torque value max
(Nm)
Internal hexagon
(mm)

4.96 €

1 5 Days 1.82

4.96 €

1 5 Days 3.82.5

4.96 €

1 5 Days 5.53

4.96 €

1 5 Days 84

4.96 €

1 5 Days 0.91.5

4.96 €

1 5 Days 0.41.3

Loading...

  1. 1

Basic information

Overall length(mm) 175 ESD article No VDE article No
Blister pack No with battery No Visible blade length(mm) 42
Diameter Hex blade(mm) 4

Tech Support