Interchangeable Electric Blade, TORX®, for Torque Screwdriver with T-Handle Electric

Interchangeable Electric Blade, TORX®, for Torque Screwdriver with T-Handle Electric

Click on this image to zoom in.

Click on this image to zoom in.

Increases your efficiency: Extensive interchangeable blade system saves you space.

Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

Increases your safety: Wiha slim interchangeable blades ensure unlimited and fully-insulated access to low-lying screws.

Application: In combination with the Wiha torque screwdriver with T-handle TorqueVario®-S T electric, it is ideal for controlled fastening of predefined torques for tasks such as industrial assembly work.

Safety is the top priority when users are working on live parts. In combination with the insulated Wiha torque screwdriver T-handle TorqueVario®-S electric, the interchangeable blade electric enables controlled fastening and loosening of screws. The insulated interchangeable blade is subject to individual piece testing as per the international IEC 60900 standard, thus ensuring safe work on live parts up to 1,000 V AC.

Only compatible with Wiha torque screwdriver with T-handle TorqueVario®-S T electric

Manufactured acc. to IEC 60900.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
38931
38932
38933
38934
38935
38936
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Torque value max
(Nm)
TORX® 1

10.56 €

1 5 Days 5.5T15

10.56 €

1 5 Days 10T20

10.56 €

1 5 Days 15T25

10.56 €

1 5 Days 15T27

10.56 €

1 5 Days 20T30

10.56 €

1 5 Days 20T40

Loading...

  1. 1

Basic information

Overall length(mm) 136 ESD article No VDE article Yes
Blister pack No with battery No Visible blade length(mm) 35

Tech Support