Interchangeable Blade, TORX PLUS®, for Torque Screwdriver with Long Handle

Interchangeable Blade, TORX PLUS®, for Torque Screwdriver with Long Handle

Click on this image to zoom in.

Click on this image to zoom in.

Increases your efficiency: Extra slim blade geometry is particularly suitable for applications with confined narrow access.

Application: For controlled fastening with the pre-set torque.

Extra: Very slim blade diameter for hard-to-reach screws.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
26071
26072
26073
26152
26154
26155
26156
26159
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Torque value max
(Nm)
TORX PLUS®

5.07 €

1 5 Days 0.86IP

5.07 €

1 5 Days 28IP

5.07 €

1 5 Days 6.615IP

5.07 €

1 5 Days 1.37IP

5.07 €

1 5 Days 39IP

5.07 €

1 5 Days 4.510IP

5.07 €

1 5 Days 820IP

5.07 €

1 5 Days 0.55IP

Loading...

  1. 1

Basic information

Overall length(mm) 175 ESD article No VDE article No
Blister pack No with battery No Visible blade length(mm) 42
Diameter Hex blade(mm) 4

Tech Support