Application: Also appropriate for binding (plaiting) and cutting wire netting in reinforced concrete structures.
Application: Power assisted, all round diagonal cutter for soft wires as well as demanding piano wires.
DIN ISO 5748.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
26757 |
26758 |
26759 |
27374 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (mm) | Material | Cutting hardness (HRC) | DIN standard | Edge hardness (HRC) | Manufacturer part # | Material properties | Pliers features | Product type | Range of use (pliers) | Standards | Wire hardness (max.) hard wire (mm) | Wire hardness piano wire (max.) (mm) | Wire hardness (max.) medium wire (mm) | Cutting force | Blister pack | Medium-hard wire (mm) | Hardened spring steel (mm) | Hard wire (mm) | Overall length (Inch) | Diameter max (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.43 € | 5 | 3 Days | 160 | Tool steel | - | DIN ISO 5748 | 62 | 26757 | quenched and tempered|C70|tempered | non-flush type | Kraft end cutting nipper | Workshop | DIN ISO 5748 | 2.5 | 1.6 | 3.5 | 16 | No | 3.5 | 1.6 | 2.5 | 6 1/2" | 1.6 | 180 | |||
13.59 € | 5 | 3 Days | 180 | Tool steel | - | DIN ISO 5748 | 62 | 26758 | quenched and tempered|C70|tempered | non-flush type | Kraft end cutting nipper | Workshop | DIN ISO 5748 | 2.8 | 1.8 | 3.8 | 17 | No | 3.8 | 1.8 | 2.8 | 7" | 1.8 | 200 | |||
16.99 € | 5 | 3 Days | 200 | Tool steel | 62 | DIN ISO 5748 | 62 | 26759 | quenched and tempered|C70|tempered | non-flush type | Kraft end cutting nipper | Workshop | DIN ISO 5748 | 3 | 2 | 4.0 | 18 | No | 4 | 2 | 3 | 8" | 2 | 220 | |||
18.36 € | 5 | 7 Days | 200 | - | - | - | - | 27374 | - | - | - | - | - | 3 | 2 | 4.0 | 18 | Yes | 4 | 2 | 3 | 8" | 2 | - |
Loading...
ESD article | No | VDE article | No | with battery | No |
---|
Configure
Basic Attributes
Overall Length(mm)
Material
Cutting hardness(HRC)
DIN standard
Edge hardness(HRC)
Manufacturer part #
Material properties
Pliers features
Product type
Range of use (pliers)
Standards
Wire hardness (max.) hard wire(mm)
Wire hardness piano wire (max.)(mm)
Wire hardness (max.) medium wire(mm)
Cutting force
Blister pack
Medium-hard wire(mm)
Hardened spring steel(mm)
Hard wire(mm)
Overall length (Inch)
Diameter max(mm)
Type
Filter by standard shipping days
Optional Attributes