Tool Case Set XXL 4 Electric, 80 Pieces in Case

Tool Case Set XXL 4 Electric, 80 Pieces in Case

Click on this image to zoom in.

Click on this image to zoom in.

Dimensions: 68 x 49,7 x 33,6 cm

Application: For the structured and organized storage of an extensive tool range.

Application: For the quick and easy transportation of tools.

Electricians require a great variety of tools at different locations. Many tool cases do not provide sufficient stability and fitting all required tools in an organized way often requires great effort. As opposed to this, the tool case XXL 4 electric from Wiha combines an impressive tool assortment, enough storage space and absolute robustness. Thanks to its extra large wheels it is very easy to conveniently pull the case along on rugged terrain or stairs. The legs can be folded out, turning the case into a slip-proof step. In addition, the raised position allows the comfortable and strain-free removal of the tools. The V-shaped incision with a scale in the lid of the case facilitates the sawing of materials, such as cable ducts, at the construction site. The comprehensive set of components of the XXL 4 electric provides the right tool for every situation. Ergonomic screwdrivers, innovative plier solutions, a mobile screwdriver and slimVario® bit set for quick service, in addition to many other tools, considerably facilitate everyday work. At the same time, the fully insulated tools protect users who work on live parts. What is more, the muscles and tendons are notably less strained due the ergonomic hand tool design by Wiha, especially during extended use. Made of robust polypropylene, the case also features gas-filled shock absorbers, which hold the lid in different positions, preventing it from closing accidentally and smashing fingers.

Manufactured acc. to IEC 60900.

Content:

  • 1x Screwdriver and bit set slimVario® screwdriver Mixed, 19-pcs. incl. folding bag (41231)
  • 1x Screwdriver set SoftFinish® electric slimFix Slotted, Phillips, PlusMinus/Pozidriv 6-pcs. (38362)
  • 1x Electrician's Longlife® folding ruler, 2 m metric, 10 segments 15 mm (42068)
  • 1x Electrician's spirit level 40 cm (42074)
  • 1x Voltage and continuity tester 12 - 1,000 V AC, CAT IV incl. 2x AAA batteries (45216)
  • 1x Screwdriver with bit magazine PocketMax® electric mixed with 4 slimBits (45296)
  • 1x XLSelector T bit set, 25 mm Phillips, TORX®, hex 32-pcs. 1/4" C6,3 (41830)
  • 1x Electrician's hammer with 300 g hammer head 283 mm (42071)
  • 1x Cable cutter Professional electric with switchable opening spring 210 mm, 8 1/4" (43662)
  • 1x Stripping multi-tool for round cables 125 mm, 5" (44242)
  • 1x Pliers set Professional electric Combination pliers, needle nose pliers, diagonal cutters 3-pcs. (26852)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

45734

Part Number
45734
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,001.36 €

1 5 Days

Loading...

  1. 1

Basic information

Width(mm) 0

This page is Tool Case Set XXL 4 Electric, 80 Pieces in Case, part number 45734.
You can find the detail information about specifications and dimensions on part number 45734.

Tech Support