Bottom Compartment Dividers for Tool Case XXL III

Bottom Compartment Dividers for Tool Case XXL III

Click on this image to zoom in.

Click on this image to zoom in.

Application: Several small compartments ensure the structured division of the case bottom, giving users a clear overview of the tools.

Spare dividers for dividing the bottom compartment of the tool case XXL III of Wiha. Contains 2 of each size.
1) Dimensions: 50.7 x 6.4 cm
2) Dimensions: 22 x 6.4 cm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

44570

Part Number
44570
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

41.97 €

1 5 Days

Loading...

  1. 1

Basic information

Width(mm) 508 Blister pack No ESD article No
VDE article No Overall length(mm) 25 height(mm) 65

This page is Bottom Compartment Dividers for Tool Case XXL III, part number 44570.
You can find the detail information about specifications and dimensions on part number 44570.

Tech Support