Legs for Tool Case XXL III (Extendable Handle Side)

Legs for Tool Case XXL III (Extendable Handle Side)

Click on this image to zoom in.

Click on this image to zoom in.

Application: Due to the elevated position, the foldable legs allow the comfortable and strain-free removal of the tools by the user. This also allows the case to serve as a stable and slip-proof step for working on higher locations.

Spare legs for the tool case XXL III. The set contains 1 spare leg incl. connection element. Only suitable for the legs on the side of the extendable handle of the tool case XXL III. Contains 1 unit.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

44557

Part Number
44557
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

125.89 €

1 5 Days

Loading...

  1. 1

Basic information

Width(mm) 324 Blister pack No ESD article No
VDE article No Overall length(mm) 150 height(mm) 400

This page is Legs for Tool Case XXL III (Extendable Handle Side), part number 44557.
You can find the detail information about specifications and dimensions on part number 44557.

Tech Support