Lubrication Roller with Spring Plate, PROGDIV Series (ARCALUB-X.ROLE-D40-B30-WF)

Lubrication Roller with Spring Plate, PROGDIV Series ARCALUB-X.ROLE-D40-B30-WF
  • Volume Discount

Product Details:

Manufacturer part number: ARCALUB-X.ROLE-D40-B30-WF

Brand: FAG

Price: 479.72

Delivery time: 4 Days


Technical Data:

Roller diameter: 40 mm

Roller width [B1]: 30 mm

Roller width [B2]: 61.4 mm

Weight: 0.2 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ARCALUB-X.ROLE-D40-B30-WF

Part Number
ARCALUB-X.ROLE-D40-B30-WF
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller diameter
(mm)
Roller width [B1]
(mm)
Roller width [B2]
(mm)
Weight
(kg)

479.72 €

1 Available 4 Days 403061.40.2

Loading...

  1. 1

Basic information

Usage Lubrication of raceways, e.g. on roller chains Material Roller: open cell PU foam Width across flats(mm) 24

This page is Lubrication Roller with Spring Plate, PROGDIV Series, part number ARCALUB-X.ROLE-D40-B30-WF.
You can find the detail information about specifications and dimensions on part number ARCALUB-X.ROLE-D40-B30-WF.

Variation of this product

Part Number
ARCALUB-X.ROLE-D30-B45-WF
ARCALUB-X.ROLE-D50-B40-WF
ARCALUB-X.ROLE-D50-B60-WF
ARCALUB-X.ROLE-D60-B45-WF
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Roller diameter
(mm)
Roller width [B1]
(mm)
Roller width [B2]
(mm)
Weight
(kg)

288.42 €

1 Available 4 Days 304576.40.3

438.42 €

1 Available 4 Days 504071.40.3

528.78 €

1 Available 4 Days 506091.40.3

325.91 €

1 Available 4 Days 604576.40.3

Tech Support