Bore Gauge for Short Length, Series 511

Bore Gauge for Short Length, Series 511
This is a compact and lightweight bore gauge due to the short length below the grip.
It offers you the following benefits:
A long plunger stroke gives you amazing accuracy.
Contact points are carbide giving you high durability and wear resistance.
A large grip reduces heat transfer from the operator by 50%.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
511-766-20
511-768-20
511-769-20
511-771-20
511-772-20
511-773-20
511-774-20
511-786-20
511-787-20
511-788-20
511-789-20
511-791-20
511-792-20
511-793-20
511-794-20
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Graduation
(inch)
Graduation
(mm)
Inch-Metric Measuring Depth
(inch)
Measuring Depth
(mm)
No. Dial Indicator Number of Anvils Range
(inch)
Range
(mm)
Stroke of Contact Point Stroke of Contact Point
(mm)
Mass
(g)

310.00 €

1 5 Days -0.01Metric-502046AB9-18-35-1.2320

345.00 €

1 60 Days -0.01Metric-502046AB11-50-150-1.6400

536.00 €

1 5 Days -0.01Metric-502046AB13-100-160-1.6460

383.00 €

1 5 Days -0.001Metric-502109AB-109-18-35-1.2320

389.00 €

1 5 Days -0.001Metric-502109AB-106-35-60-1.2380

425.00 €

1 60 Days -0.001Metric-502109AB-1011-50-150-1.6400

606.00 €

1 5 Days -0.001Metric-502109AB-1013-100-160-1.6460

340.00 €

1 60 Days 0.0005-Inch2-2922AB90.7-1.4-18-60 mm: 1.2 mm / 50-160 mm: 1.6 mm-320

357.00 €

1 60 Days 0.0005-Inch2-2922AB61.4-2.5-18-60 mm: 1.2 mm / 50-160 mm: 1.6 mm-380

368.00 €

1 60 Days 0.0005-Inch2-2922AB112-6-18-60 mm: 1.2 mm / 50-160 mm: 1.6 mm-400

541.00 €

1 60 Days 0.0005-Inch2-2922AB134-6.5-18-60 mm: 1.2 mm / 50-160 mm: 1.6 mm-460

387.00 €

1 60 Days 0.0001-Inch2-2923AB-1090.7-1.4-18-60 mm: 1.2 mm / 50-160 mm: 1.6 mm-320

393.00 €

1 60 Days 0.0001-Inch2-2923AB-1061.4-2.5-18-60 mm: 1.2 mm / 50-160 mm: 1.6 mm-380

429.00 €

1 60 Days 0.0001-Inch2-2923AB-10112-6-18-60 mm: 1.2 mm / 50-160 mm: 1.6 mm-400

612.00 €

1 60 Days 0.0001-Inch2-2923AB-10134-6.5-18-60 mm: 1.2 mm / 50-160 mm: 1.6 mm-460

Loading...

  1. 1

Basic information

Accuracy(µm) 2 Digital / Analog Analog Repeat precision(μm) 0.5

Tech Support