Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
02341-160823062
Connection type | Drilled channels | D(mm) | 28.2 | Form | B |
---|---|---|---|---|---|
Form definition | Single-acting | G | M30x1.5 | H(mm) | 80.5 |
H1(mm) | 55.5 | H2(mm) | 9.5 | H3(mm) | 10 |
H4(mm) | 6 | H5(mm) | 10 | Item | Support element |
Main material | Steel | Piston Ø | 16 | Spring force final pressure F2 approx.(N) | 13 |
Spring force min.(N) | 8 | Surface finish body | Black oxidised | SW(mm) | 24 |
SW1(mm) | 13 | SW2(mm) | 17 | travel(mm) | 8 |
Version 1 | Hydraulic | RoHS | Yes | PL Edelstahl | No |
Weight (ERP)(kg) | 0.2741 |
This page is Support element, hydraulic, form B (02341), part number 02341-160823062.
You can find the detail information about specifications and dimensions on part number 02341-160823062.