Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
02334-10-05012 |
02334-10-10016 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width (mm) | B1 (mm) | B2 (mm) | D=diameter (mm) | D1=Thread | D2 (mm) | D3 for screw to DIN 912 | D4 (mm) | F max. (kN) | F= Spring strength (N) | H=Height (mm) | H1 (mm) | H2 (mm) | H3 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | Tightening torque max. (Nm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
902.52 € | 1 | 4 Days | 62 | 32 | 36 | M12x24 | 6 | 50 | M8 | 26 | 5 | 15-30 | 57 | 48 | 40 | 12 | 90 | 32 | 35 | 35 | 40 | 2.4000 | ||
1,037.76 € | 1 | 4 Days | 75 | 35 | 48 | M16x32 | 8 | 60 | M10 | 33 | 10 | 15-35 | 72 | 61 | 50 | 16 | 115 | 42 | 42 | 45 | 80 | 4.8000 |
Loading...
Item | Support element | Main colour | Black | Main material | High carbon steel |
---|---|---|---|---|---|
Surface finish body | Black oxidised | SW=key width(mm) | 19 | Travel S(mm) | 10 |
Version 1 | With thrust pin | PL Edelstahl | No |
Configure
Basic Attributes
B=Width(mm)
B1(mm)
B2(mm)
D=diameter(mm)
D1=Thread
D2(mm)
D3 for screw to DIN 912
D4(mm)
F max.(kN)
F= Spring strength(N)
H=Height(mm)
H1(mm)
H2(mm)
H3(mm)
L=Length(mm)
L1(mm)
L2(mm)
L3(mm)
Tightening torque max.(Nm)
Filter by standard shipping days
Optional Attributes