Jaw plate standard steel (41035)

Jaw plate standard steel (41035)
· Suitable for 3 and 5-axis clamping systems

· All versions of the jaw pins can be mounted

· Special steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

41035-110008

Part Number
41035-110008
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

167.31 €

1 4 Days

Loading...

  1. 1

Basic information

H=Height(mm) 8 Item Jaw Plate LXB=length x width(mm) 100 x 20
Main material steel Suitable for All 3-axis and 5-axis clamping systems Version 1 standard
RoHS yes Weight (ERP)(kg) 0.0836

This page is Jaw plate standard steel (41035), part number 41035-110008.
You can find the detail information about specifications and dimensions on part number 41035-110008.

Tech Support