Manufacturer part number: 03290-04
Brand: NORELEM
Price: 16.01 €
Delivery time: 4 Days
Slot width: 25.4 mm
D: 13 mm
D1: 19 mm
H=Height: 25 mm
L=Length: 26.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03290-04
Part Number
|
---|
03290-04 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Slot width (mm) | D (mm) | D1 (mm) | H=Height (mm) | L=Length (mm) | L1 (mm) | T (mm) | for spindle head No. | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.01 € | 1 | 4 Days | 25.4 | 13 | 19 | 25 | 26.5 | 11 | 12.3 | 50-55 | 0.0873 |
Loading...
Main material | Mild steel | Form | A | Item | Carrier nut |
---|---|---|---|---|---|
RoHS | Yes |
This page is Carrier nut, form A mild steel (03290), part number 03290-04.
You can find the detail information about specifications and dimensions on part number 03290-04.
Configure
Basic Attributes
Slot width(mm)
D(mm)
D1(mm)
H=Height(mm)
L=Length(mm)
L1(mm)
T(mm)
for spindle head No.
Filter by standard shipping days
Optional Attributes
Part Number |
---|
03290-01 |
03290-02 |
03290-03 |
03290-05 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Slot width (mm) | D (mm) | D1 (mm) | H=Height (mm) | L=Length (mm) | L1 (mm) | T (mm) | for spindle head No. | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.81 € | 1 | 4 Days | 15.9 | 6.4 | 10.4 | 16 | 16.5 | 5.5 | 6.2 | 30 | 0.0241 | ||
11.26 € | 1 | 4 Days | 15.9 | 6.4 | 10.4 | 16 | 19.5 | 7 | 6.2 | 40 | 0.0302 | ||
26.59 € | 1 | 4 Days | 19 | 8.4 | 13.5 | 19 | 19.5 | 7.5 | 8.3 | 45 | 0.0385 | ||
29.86 € | 1 | 4 Days | 25.4 | 13 | 19 | 25 | 45.5 | - | 12.3 | 60 | 0.1780 |