Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
07735-08 |
07735-10 |
07735-12 |
07735-16 |
07735-20 |
07735-24 |
07735-30 |
07735-120 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Width (mm) | B (mm) | D=thread | D1 (mm) | H=Height (mm) | L (mm) | S (mm) | max. permissible load (kg) | R (mm) | Tightening torque (Nm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
165.79 € | 1 | 4 Days | 46.7 | 22 | M8 | 19 | 67.8 | 12.5 | 9.7 | 400 | 10.9 | 9.81 | 0.1531 | ||
169.15 € | 1 | 4 Days | 46.7 | 22 | M10 | 19 | 67.8 | 17.5 | 9.7 | 450 | 10.9 | 16.7 | 0.1621 | ||
217.70 € | 1 | 4 Days | 89.4 | 46 | M12 | 38.1 | 121.4 | 19 | 19 | 1050 | 22.4 | 37.3 | 1.0570 | ||
221.89 € | 1 | 4 Days | 89.4 | 46 | M16 | 38.1 | 121.4 | 29 | 19 | 1900 | 22.4 | 80.4 | 1.1700 | ||
314.54 € | 1 | 4 Days | 89.4 | 46 | M20 | 38.1 | 121.4 | 34 | 19 | 2150 | 22.4 | 133 | 1.2350 | ||
500.24 € | 1 | 4 Days | 130.6 | 70 | M24 | 58.7 | 165.6 | 37 | 25.4 | 4200 | 35.6 | 304 | 3.4110 | ||
835.16 € | 1 | 4 Days | 165.1 | 90 | M30 | 81 | 221.7 | 46 | 31.7 | 7000 | 44.5 | 588 | 6.3000 | ||
489.82 € | 1 | 4 Days | 130.6 | 70 | M20 | 58.7 | 165.6 | 32 | 25.4 | 3000 | 35.6 | 133 | 3.1120 |
Loading...
Product Type | Eye Bolt | Main material | High carbon steel | Version 1 | With envirolox™ coating |
---|---|---|---|---|---|
Item | Hoist ring | RoHS | Yes | PL Edelstahl | Yes |
Configure
Basic Attributes
A=Width(mm)
B(mm)
D=thread
D1(mm)
H=Height(mm)
L(mm)
S(mm)
max. permissible load(kg)
R(mm)
Tightening torque(Nm)
Filter by standard shipping days
Optional Attributes