Registrace

Překládáme náš obchod do češtiny!
Protože však máme mnoho produktů a stránek, bude to nějakou dobu trvat. Mezitím bude náš katalog produktů k dispozici v angličtině. Děkujeme vám za trpělivost!

Inverters (Options, Others)

Inverters (optional / other) are an optional inverter that plays the role of converting direct current to alternating current or changing the motor rotational speed. Includes braking units, reactors, control / communication options, attachments, etc. Of these, the braking unit is connected to an inverter to improve the regenerative brake usage rate, and is a component that enables high driveability and tenacious operation. Reactors are components that improve the power factor of the inverter and suppress harmonics, and need to be selected according to the intended use, such as direct current and alternating current types, radio noise reduction, etc. The control / communication option is an interface card or communication card that is used for operations such as frequency setting, forward / reverse rotation, etc.