Shipping Days |
|
---|
?* Information on days to ship and prices
MISUMI
Starting from∗ : | 69.53 € |
---|---|
Min. Shipping Days : | 6 Days |
*Unit price with basic configuration
Starting from∗ : | 24.77 € |
---|---|
Special price | |
Min. Shipping Days : | Same day |
*Unit price with basic configuration
Brand |
---|
Product Series |
CAD |
Starting from∗ |
Min. Shipping Days : |
Specifications |
Set/single item |
Outer diameter (D)(mm) |
Stroke (S)(mm) |
L Dimension (L)(mm) |
Initial load(N) |
Maximum load(N) |
Plate Type |
Gas Venting With Hose Linkage |
Mounting position (Flange shape) |
Body Type |
Brand |
| ||
Brand | MISUMI | MISUMI |
Product Series | ||
CAD |
|
|
Starting from∗ | 69.53 € *Unit price with basic configuration | 24.77 € Special price *Unit price with basic configuration Promotional pricing |
Min. Shipping Days : | 6 Days | Same day |
Specifications |
| |
Set/single item | Body only | Only plates |
Outer diameter (D)(mm) | 16 ~ 32 | 12 ~ 25 |
Stroke (S)(mm) | 10 ~ 80 | - |
L Dimension (L)(mm) | 55 ~ 195 | - |
Initial load(N) | 1000 ~ 5100 | - |
Maximum load(N) | - | - |
Plate Type | FCC | FCC |
Gas Venting With Hose Linkage | No | - |
Mounting position (Flange shape) | - | - |
Body Type | - | - |
Brand | - | - |
Loading...