Ejector pins / cylindrical head / tool steel / nitrided

Ejector pins / cylindrical head / tool steel / nitrided

Click on this image to zoom in.

Click on this image to zoom in.

  • Promotional pricing
  • Volume Discount
  • Order quantities extended (D-JIT)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
EPJ4-100
EPJ4-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSShaft diameter tolerance (Reference tolerance) Head thickness D/P (Shaft diameter)
(mm)
L (L dimension)
(mm)

1.54 €

1 Available 8 Days 10-0.01/-0.026mm(JIS)4100

-

1 8 Days 10-0.01/-0.026mm(JIS)4100

Loading...

  1. 1

Basic information

Shape type No tip processing Material EN 1.2344 Equiv. L dimension tolerance (Reference tolerance) +5/+0.1
Surface treatment Nitrided Tip shape No Gas release shape No
Character engraving type No Number of engraving characters No Technical Standard JIS

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360