PVC Pipe Fittings / TS Fittings / Ball Valve (Part Numbers - CAD Download)

PVC Pipe Fittings / TS Fittings / Ball Valve

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features] This PVC pipe is easy to handle and waterproof. -Type of connection: from pipe to pipe of the same diameter.

(i)Remark

  • Part number PVCTB is scheduled to be discontinued in March 2025 due to the discontinuation of the standard by the manufacturer. Please note that sales will be terminated as soon as the stock runs out, so the timing may vary depending on the order status. The successor product (part number PVCTBN) is scheduled to go on sale in May 2024.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PVC Pipe Fittings/TS Fittings/Ball Valve:Related Image

  Material: PVC

Specifications

Part Number
PVCHSB20
PVCHBN100
Part NumberDdsHLL1StandardsUnit PriceVolume Discount Rate
TypeNo.1 ~ 9 pc(s).10 ~ 30 pcs.
PVCTB1650227810977JIS K 6743
20592689.512597
25683210114297
308038119158129
For orders larger than indicated quantity, please check with WOS.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
PVCTB16
PVCTB20
PVCTB25
PVCTB30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSPipe O.D. D (A1)
(Ø)
Pipe Inner Dia. d

19.15 €

1 Available 5 Days -2216

22.92 €

1 Available 5 Days 102620

27.82 €

1 Available 5 Days -3225

38.29 €

1 Available 5 Days -3830

Loading...

  1. 1

Basic information

Type Fitting Material Unplasticized Polyvinyl Chloride Applicable Fluid Water
Connection Type Pipe-to-Pipe, Equal Diameter Material of Applicable Pipe PVC Pipe Max. Operating Pressure(MPa) 1
Surface Treatment Not Provided Operating Temperature Range(°C) 5::35 Type TS Fittings
Shape Valves

Complementary Products

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360