Screw Stoppers with Magnet

Screw Stoppers with Magnet
  • Volume Discount
[Features] An adjusting screw with a magnet using a neodymium magnet.
  • Order quantities extended (D-JIT)
  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Screw Stoppers with Magnet:Related Image

TypeNutHeat Resistant Temperature
Standard TypeStrong Type Material Surface Treatment Material Surface Treatment Material
HXBB-EN 1.7220 Equiv.Black Electroless Nickel PlatingNeodymium MagnetNickel PlatingEN 1.0038 Equiv.80°C
HXBNPHXBNElectroless Nickel Plating

Specifications

Part Number-L
HXBB6-30
Part NumberLAttraction Force N {kgf}Surface Magnetic Flux Density Gauss [G]BB1(C)TtdUnit Price
TypeMStandard TypeStrong TypeStandard TypeStrong TypeStandardHigh StrengthHXBBHXBNPHXBN
PHXBN415-0.5 {0.05}-1800~2100728.13.2-32--
515-1 {0.1}-2700~300082.59.24-42.5--
Standard Type
HXBB
HXBN

Strong Type
*PHXBN
6*15*2030401.4 {0.15}2 {0.2}2800~29002700~300010311.55263
8*15*203040504.9 {0.5}6.9 {0.7}3000~33003000~3300134156.5265
10304050607.8 {0.8}-3000~3300-17519.682-6-
123040506010.7 {1.1}-2600~2900-19621.9101.5-7-
164050608024.5 {2.5}-3200~3400-24827.7132-9.5-
High Strength Type (PHXBN) is available with * marked sizes.
Attraction force and surface magnetic flux density are for reference only.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
PHXBN8-15
PHXBN8-15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread Surface Treatment Thread Nominal M
(mm)
Screw Length L
(mm)
Attraction Type

22.17 €

1 Available Same day

Stock

10Electroless Nickel Plating815Strong Type

-

1 8 Days 10Electroless Nickel Plating815Strong Type

Loading...

  1. 1

Basic information

Magnet Type (Material) Neodymium Magnet Shape Adjustment Screws

Complementary Products

Tech Support