Conveyor Belt Support Cover M (Part Numbers - CAD Download)

Conveyor Belt Support Cover M
[Features] This is a belt holder cover for conveyors. -Compatible conveyor (No.) is CVGP. [Material: EN 1.4301 Equiv. (sintered).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CVBCWRM-[15-200/0.5]-[120-2000/1]

Conveyor Belt Support Cover M:Related Image

MaterialEN 1.4301 Equiv.

Specifications

Part Number-W-L
CVBCM-150-1940
■For Ø30 with meandering prevention crosspiece (CVGB, CVGP)
Part NumberWLL1L2Applicable
Conveyors
Unit Price
1mm Increment1mm IncrementL120~
500
L501~
1000
L1001~
1500
L1501~
2000
CVBCM 15~100120~2000L-50L-110CVGB
CVGP
    
101~150    
151~200    
CVBCRM 15~100L-61L-121CVGP
(HR, MR)
    
101~150    
151~200    
CVBCWRM 15~100L-72L-132CVGP
(WR)
    
101~150    
151~200    

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
CVBCWRM-[15-200/0.5]-[120-2000/1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSL
(mm)
W
(mm)
1 12 Days 10120 ~ 200015 ~ 200

Loading...

  1. 1

Example of Use

Conveyor Belt Support Cover M:Related Image

Basic information

Compatible Conveyors (No.) CVGP

MISUMI Unit еxample related to this product

Tech Support