Rigid Coupling MJ (Part Numbers - CAD Download)

Rigid Coupling MJ
Key features include flexural rigidity and a high transmission allowable torque and torsion.

[Features]
· 21 standard sizes with shaft diameters of between ø25 and ø150.
· High transmission allowable torque.
· High torsion, flexural rigidity.
· Large thrust load capacity

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MJ-25
MJ-30
MJ-40
MJ-60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAllowable Torque Range
(N•m)
Shaft Hole Dia.(Already processed) D1
(Ø)
Shaft Hole Dia.(Already processed) D2
(Ø)
Outer Dia. A
(Ø)
Allowable Torque
(Nm)

84.29 €

1 69 Days 10100~Less than 500252556400

92.07 €

1 64 Days 10100~Less than 500303063470

119.34 €

1 64 Days 101000~Less than 50004040821165

182.00 €

1 64 Days 101000~Less than 500060601082370

Loading...

  1. 1

Basic information

Application Standard Body Material EN 1.1191 Equiv.

Tech Support