Polarizing Plate (Part Numbers)

Polarizing Plate
  • Volume Discount
[Features]
· A polarizing plate is a polarizer that can obtain linearly polarized light by making use of the dichroism of polymers.
· Structured with a polarizing film sandwiched by transparent plastic sheets.
· The extinction ratio is lower in comparison to polarizers (Glan-Thompson, etc.) which make use of birefringence and they are not adequate for high precision measurements. However, they are extremely useful for simple optical experiments from the perspective of them offering excellent affordability.
· The element does not contain a mark to indicate the transmission axis.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
S47-20-38S
S47-30-38S
S47-50-38S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOuter Diameter
(φ)

41.52 €

1 Available 7 Days 1020

41.52 €

1 7 Days 1030

41.52 €

1 Available 7 Days 1050

Loading...

  1. 1

Basic information

Wavelength Range(nm) 400~700 Thickness(mm) 0.4

Tech Support