Prism Holder with Fine Adjustment Function (Part Numbers - CAD Download)

Prism Holder with Fine Adjustment Function
Can rotate prisms, cube beam splitters, and similar other objects and tilt them in the two axes. Prisms are fixed using the slide clamp screw on the upper part and an element clamp screw.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
F61-25
F61-35
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSHeight of Holder
(mm)
Travel Distance Applicable Size
(mm)

238.79 €

1 5 Days 1041±3.5°Min.□5~Max.□25

506.06 €

1 18 Days -50±3°Min.□5~Max.□35

Loading...

  1. 1

Tech Support