Malleable Valve, General-Purpose 10K Type, Globe Valve, Screw-In (Part Numbers - CAD Download)

Malleable Valve, General-Purpose 10K Type, Globe Valve, Screw-In
  • Promotional pricing ends 31/12/2024
  • Volume Discount
An economical and strong malleable valve.

[Features]
· Economical malleable valve.
· A simple replacement for bronze valves, particularly for steam pipes.
· Tough product.
· The main parts are mostly stainless steel for better abrasion resistance than bronze valves.
· Optimal for steel pipes and resistant to corrosion by contact-potential difference.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HM10KSG-1
HM10KSG-1/2
HM10KSG-1/4
HM10KSG-2
HM10KSG-3
HM10KSG-3/4
HM10KSG-3/8
HM10KSG-11/2
HM10KSG-11/4
HM10KSG-21/2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal

57.02 €

1 6 Days 1B(25A)1B(25A)

25.29 €

14.16 €

1 Available Same day

Stock

1/2B(15A)1/2B(15A)

33.89 €

1 8 Days 1/4B(8A)1/4B(8A)

137.27 €

1 7 Days 2B(50A)2B(50A)

381.65 €

1 7 Days 3B(80A)3B(80A)

45.83 €

1 6 Days 3/4B(20A)3/4B(20A)

34.36 €

1 8 Days 3/8B(10A)3/8B(10A)

96.87 €

1 8 Days 1 1/2B(40A)1 1/2B(40A)

80.48 €

1 8 Days 1 1/4B(32A)1 1/4B(32A)

325.56 €

1 8 Days 2 1/2B(65A)2 1/2B(65A)

Loading...

  1. 1

Basic information

Main Body Shape Straight Body Material FCMB-S35 Applicable Fluid Water / Air / Oil / Vapor
Nominal Pressure 10K Supply Side, Connection Type Rc (Screwed Type) Control Side, Connection Type Rc (Screwed Type)
Handle Shape Round-shaped handle Body Lining NA Max Operating Pressure(MPa) 1.4

Tech Support