Hose for Air Tools Cosmetic Air Hoses (Part Numbers)

Hose for Air Tools  Cosmetic Air Hoses
  • Volume Discount
Surprising flexibility achieved via use of a special resin. Feels as if no hose is connected.

[Features]
· Surprisingly light weight achieved using a lightweight aluminum coupler.
· Supports many different applications including nailers, air tackers, air spray guns, etc. Professional hose that will impress those who know the difference.
· Furthermore, the lightweight coupler is made of aluminum and is not easily scratched and the connection weight is light and has excellent weight reducing properties, so operating and connecting/disconnecting properties are improved.
· Excellent coupler with a wide range of applications from air piping in factories to the connection of hoses for pneumatic tools.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TAC-6100
TAC-6510
TAC-6520
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Fitting Used Metal Fittings Type Coupler Specifications Standard Length
(m)

410.59 €

1 9 Days NA-No metal fittings100

124.37 €

1 Available 6 Days Both SidesOtherOne-touch Aluminum Coupler10

117.72 €

1 9 Days Both SidesOtherOne-touch Aluminum Coupler20

Loading...

  1. 1

Basic information

Fluid Air Cutting Service Usage NA Nominal I.D. d 6.5
Outer Diameter(mm) 10 Properties Pressure Resistance / Flexibility Hose Inner Layer Material Special Elastomer
Outer Layer Color Red and Yellow line Minimum Bending Radius(mm) 20 Operating Temperature Range(℃) -5::60
Operating Pressure Range(MPa) ::1.5

Tech Support