Unit-Type Speed Control Motor US Series of Overheat Protection Type (Part Numbers)

Unit-Type Speed Control Motor US Series of Overheat Protection Type
Unit product consisting of board surface mounting type control unit and speed control motor. Single-touch connection just by connecting a connector. Optimal for applications where simple speed control is desired. (No instant stop function.)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
US206-402E2
US425-402E2
US540-402E2
US590-502E2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Square Flange Dim. A
(mm)
Rated Output
(W)

181.28 €

1 6 Days 606

202.24 €

1 6 Days 8025

225.42 €

1 6 Days 9040

366.74 €

1 6 Days 9090

Loading...

  1. 1

Basic information

Type Motor Unit Motor Type Speed Control Power Supply Single-Phase
Environment Standard Electromagnetic Brakes, Clutches NA Voltage(V) 220 / 230
Shaft end shape Pinion shaft type

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360