Continous Hinges / unperforated / rolled / steel / zinc chromated / B-35831 / TAKIGEN (Part Numbers)

Continous Hinges / unperforated / rolled / steel / zinc chromated / B-35831 / TAKIGEN
[Features]
· Select the material appropriate for the usage.
· Can be disassembled and used

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-35831-6D
B-35831-7D
B-35831-8D
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width W
(mm)
Product Code

134.11 €

1 10 Days 10211175

138.16 €

1 10 Days 12711176

142.20 €

1 10 Days 15311177

Loading...

  1. 1

Basic information

Main Body Type Flat Hinges Flat Hinge Type Aluminum Long Hinges Length L *Figure in () is the min length of the adjustable type.(mm) 2133
Surface Finish Zinc Plating Chromate Treatment Plate Thickness t(mm) 3.2 Shaft Diameter φD(mm) 10
Mounting Hole NA

Tech Support