Low Floor Swivel Castors for Heavy Loads Without Stopper K-540S (Part Numbers - CAD Download)

Low Floor Swivel Castors for Heavy Loads Without Stopper K-540S
  • Volume Discount
[Features]
· Mounting height is low and can sufficiently withstand heavy loads.
· Wheel distortion does not remain even when fixed for long periods of time under heavy loads.
· Matches OA equipment since the finishing is black (K-540)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K-540S-65-NRB
K-540S-75-NRB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting height
(mm)
Allowable Load
(daN)
Wheel Dia. D
(mm)
Product CD

47.21 €

1 6 Days 902746531004

57.16 €

1 Available 6 Days 1002947531005

Loading...

  1. 1

Basic information

Caster Type Plate Type Universal Properties Low Floor Heavy Load Allowable Load Range(daN) 220.01~320.00
Stopper NA Wheel Material Nylon Wheel Characteristics Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance
Fitting Material Cold rolled steel plate (EN 1.0330 Equiv.) Mounting Hole Type Round Hole Mounting Hole Pitch Longitudinal direction P1(mm) 63
Mounting Hole Pitch Transverse Direction P2(mm) 63 Plate Length L1(mm) 82 Plate Width W1(mm) 82
Wheel Width(mm) 40 Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Load Category For Heavy Load

Tech Support