Silicone Sponge Square Cord (Part Numbers)

Silicone Sponge Square Cord
  • Volume Discount
Insulation plate with superior insulation and heat retention properties.
[Features]
· Although it depends on the degree of compression, it can generally be used from -60 to 200°C.
· Can be cut freely.
· Belt-shaped insulating material. Can easily be wrapped around plumbing with complicated shapes.
[Applications]
· As an accessory to a heater.
· Heat retention, insulation, freeze prevention, heat-resistant cushion.
· Various types of gasket/packing, electronic parts, electrical parts, automobile parts, piping lines.
  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SH3-30-3
SH3-30-10
SH3-30-50
SH5-30-3
SH5-30-10
SH5-30-50
SH10-30-3
SH10-30-10
SH10-30-50
SH15-30-3
SH15-30-10
SH15-30-50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length A
(mm)
Size (axb)
(mm×mm)

90.51 €

1 5 Days 30003×30

154.37 €

1 5 Days 100003×30

458.68 €

1 5 Days 500003×30

84.06 €

1 8 Days 3,0005 × 30

221.03 €

1 5 Days 10,0005 × 30

670.98 €

1 Available 8 Days 50,0005 × 30

135.20 €

1 5 Days 3,00010 × 30

378.11 €

1 5 Days 10,00010 × 30

1,345.26 €

1 9 Days 50,00010 × 30

177.97 €

1 9 Days 3,00015 × 30

502.45 €

1 9 Days 10,00015 × 30

1,909.89 €

1 9 Days 50,00015 × 30

Loading...

  1. 1

Basic information

Application Standard / Heat Resistant / Heat Insulation

Tech Support