Truss Head Tapping Screw【12-80 Pieces Per Package】 (Part Numbers)

Truss Head Tapping Screw
  • Promotional pricing
[Features]
 ● This screw for use with thin steel plates features a head with a large outer diameter, and can be fastened just with a pilot hole—no tap or nut required.

 (B43 Type)
  · Product is made of stainless steel, which is corrosion resistant.
 (B742 Type)
  · Trivalent chromate product with less impact on the environment.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B420540
B420635
B420640
B430408
B430640
B7420425
B7420450
B7420535
B7420540
B7420545
B7420625
B7420630
B7420635
B7420645
B7420650
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw Nominal (M) Length L (mm) Material Surface Treatment Quantity/Pack
(piece)
JAN Code Order Code Mass
(g)

10.91 €

40 Pieces Per Package

1 pack 6 Days 540[Steel] Low-carbon Steel (JIS-SWCH)Bright Chromate Plating404989999059595159-6896240.72

10.94 €

29 Pieces Per Package

1 pack 6 Days 635[Steel] Low-carbon Steel (JIS-SWCH)Bright Chromate Plating294989999059670159-6985245.22

10.91 €

26 Pieces Per Package

1 pack 6 Days 640[Steel] Low-carbon Steel (JIS-SWCH)Bright Chromate Plating264989999059687159-6993240.73

7.32 €

3.88 €

80 Pieces Per Package

1 pack Same day

Stock

48Stainless SteelNA804989999059861159-7108108.64

10.94 €

12 Pieces Per Package

1 pack 6 Days 640Stainless SteelNA124989999060119159-7361111.11

9.20 €

58 Pieces Per Package

1 pack 6 Days 425[Steel] Low-carbon Steel (JIS-SWCH)Trivalent Chromate584989999084542285-7308148.3

8.96 €

28 Pieces Per Package

1 pack 6 Days 450[Steel] Low-carbon Steel (JIS-SWCH)Trivalent Chromate284989999084597285-7359121

9.15 €

26 Pieces Per Package

1 pack 6 Days 535[Steel] Low-carbon Steel (JIS-SWCH)Trivalent Chromate264989999084672285-7430141.8

9.12 €

23 Pieces Per Package

1 pack 6 Days 540[Steel] Low-carbon Steel (JIS-SWCH)Trivalent Chromate234989999084689285-7448138.4

9.06 €

20 Pieces Per Package

1 pack 6 Days 545[Steel] Low-carbon Steel (JIS-SWCH)Trivalent Chromate204989999084696285-7456132

9.29 €

23 Pieces Per Package

1 pack 6 Days 625[Steel] Low-carbon Steel (JIS-SWCH)Trivalent Chromate234989999084740285-7502157.3

9.24 €

20 Pieces Per Package

1 pack 6 Days 630[Steel] Low-carbon Steel (JIS-SWCH)Trivalent Chromate204989999084757285-7511152.9

9.17 €

17 Pieces Per Package

1 pack 6 Days 635[Steel] Low-carbon Steel (JIS-SWCH)Trivalent Chromate174989999084764285-7529143.7

9.04 €

13 Pieces Per Package

1 pack 6 Days 645[Steel] Low-carbon Steel (JIS-SWCH)Trivalent Chromate134989999084788285-7545131

9.04 €

12 Pieces Per Package

1 pack 6 Days 650[Steel] Low-carbon Steel (JIS-SWCH)Trivalent Chromate124989999084795285-7553131

Loading...

  1. 1

Basic information

Detailed Shape Truss Mounting Hole Shape Phillips Head Tip Shape Cone Point
Thread Type Self-Tapping Screw Basic Shape Standard (Round) Sales Unit Box/Package
Application Standard

Tech Support