TS Metal Faucet Socket (Part Numbers)

TS Metal Faucet Socket
  • Volume Discount
[Features]
• The fitting offers superior corrosion resistance and chemical resistance properties.
[Application]
• industrial water supply piping in general industry and industrial facilities.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TSMWS13
TSMWS16
TSMWS20
TSMWS20X13
TSMWS25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable Pipe Outer Dia. D (D1)
(Ø)
Applicable Pipe Outer Dia. D2
(Ø)
Thread Nominal Nominal Diameter of PVC Pipe
(mm)
L
(mm)
D1
(mm)
D2
(mm)
JAN Code Order Code Mass
(g)

7.72 €

1 6 Days 18-1/2B134730344997983103070467-889342

8.20 €

1 Available 6 Days 22-1/2B165230354997983103087467-890750

12.54 €

1 Available 6 Days 26-3/4B205937424997983103094467-891574

12.56 €

1 Available 6 Days 26181/2B20X135730344997983103117446-515656

20.92 €

1 Available 6 Days 32-1B256846524997983103100467-8923123

Loading...

  1. 1

Basic information

Type Fitting Material Vinyl Chloride Applicable Fluid Water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Socket Material of Applicable Pipe PVC
Connection Thread Type Rp Max. Operating Pressure(MPa) 1 Surface Treatment NA
Operating Temperature Range(°C) 5::35 Standard JIS, K6743 Standard Number Contained In A Packet 1

Tech Support