Casting Castors (Rubber Wheel) Swivel Type (Part Numbers)

Casting Castors (Rubber Wheel) Swivel Type
  • Volume Discount
[Features]
· A cast type caster for medium loads.
· Since it is made by casting, it absorbs vibration and sound, and features a larger allowable load than that of press-made wheels.
· A cast type caster suitable for transporting heavy objects.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AJ-75
AJ-130
AJ-150
AJ-200
AJ-250
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat AXB
(mm)
Wheel Dia. D
(mm)
Wheel Width
(mm)
Allowable Load
(kgf)
Mounting Hole Diameter P
(mm)
JAN Code Order Code Mass
(kg)

60.74 €

1 Available 6 Days 11880.01~140.0068.7646494X94753270104562121877511107-49201.3

125.18 €

1 6 Days 187140.01~220.00142.2102102135X13513042145134562121871311107-49463.8

134.80 €

1 Available 6 Days 210140.01~220.00171.7102102135X13515045175134562121871519107-49544.3

119.28 €

1 6 Days 255220.01~320.00215.8115115148X14820045220144562121872011107-49625.8

212.48 €

1 6 Days 312320.01~485.00294.3140140180X18025051300144562121872516107-497110.2

Loading...

  1. 1

Basic information

Caster Type Plate Type Universal Stopper NA Wheel Material Rubber
Wheel Characteristics NA Fitting Material FC Casting Mounting Hole Type Round Hole
Load Category Medium Load Ordering Unit(piece) 1 The treatment of Metal fittings surface Paint Finish

Tech Support