Medium / Heavy Structure Frame 44L Frame (Part Numbers - CAD Download)

Medium / Heavy Structure Frame 44L Frame
Standard frame with 40 × 40 mm cross-section. It was developed as one of the basic shapes of the 40 series.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
F44L-[10-1099/0.1]-[0,​1,​2]
F44L-[1100-3940/0.1]-[0,​1,​2]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength (Cut Product)
(mm)
T-Lock Hole Processing Code
1 8 Days 1010 ~ 10990 (No Additional Machining) / 1 (One Side) / 2 (Both Sides)
1 8 Days 101100 ~ 39400 (No Additional Machining) / 1 (One Side) / 2 (Both Sides)

Loading...

  1. 1

Basic information

Standard Extrusion Size(mm) 40 Extrusion Size 40 x 40 Extrusion Series LECOFRAME 40 Series (For Medium/Heavy Structures)
Extrusion Type Square Number of Extrusion Slots 1 Row Groove × 1 Row Groove Surface Treatment Clear Anodized Aluminum
Number of Grooved Surfaces 4-Side Slot Surface Milled NA Material EN AW 6081 Equiv.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360