Tee (2 pcs) EA471CH-20A【2 Pieces Per Package】 (Part Numbers)

Tee (2 pcs) EA471CH-20A
【Product Specifications】
・Material-Hard PVC
・JISK6743
・Nominal diameter -20
・Qty. per unit-2 pcs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA471CH-20A

Part Number
EA471CH-20A
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.45 €

2 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Tee (2 pcs) EA471CH-20A, part number EA471CH-20A.
You can find the detail information about specifications and dimensions on part number EA471CH-20A.

Tech Support