Hexagon nuts with Collar (Part Numbers)

Hexagon nuts with Collar
  • Promotional pricing
  • Volume Discount
Hexagon nuts DIN 6331 are used on clamping applications which require frequent clamping and unclamping (m = 1,5 x d1).
The collar of the nut eliminates the need for washers.
The official standard sheet specifies the additional sizes M 27, M 42 and M 48. But M14 ist not forseen on the official standard sheet.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6331-M6
6331-M8
6331-M10
6331-M12
6331-M14
6331-M16
6331-M20
6331-M24
6331-M30
6331-M36
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d1

0.68 €

0.36 €

1 Available Same day

Stock

6

0.66 €

1 Available 7 Days 8

0.96 €

1 Available 7 Days 10

1.32 €

1 Available Same day

Stock

12

2.72 €

1 Available 7 Days 14

2.06 €

1 Available 7 Days 16

5.08 €

1 Available 7 Days 20

6.92 €

1 Available 7 Days 24

14.90 €

7.90 €

1 Available Same day

Stock

30

47.20 €

25.02 €

1 Available Same day

Stock

36

Loading...

  1. 1

Tech Support