LV.A-125-APS - Levelling elements -Technopolymer base steel stem (Part Numbers - CAD Download)

LV.A-125-APS - Levelling elements -Technopolymer base steel stem
  • Promotional pricing
  • Volume Discount
Levelling elements with base in black glass fibre reinforced polyamide-based technopolymer, threaded polished zinc-plated steel articulated pass-through stem with adjusting hexagon, retaining ring and zinc-plated steel plain washer and option of having it without or with NBR rubber no-slip disk fixed to the base.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
306961
306965
306971
306975
306985
310961
310965
310971
310975
310985
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Sub execution Description

21.95 €

10.54 €

1 Available Same day

Stock

LV.A-APSLV.A-125-APS-M20x95

24.31 €

11.67 €

1 Available Same day

Stock

LV.A-APSLV.A-125-APS-M20x155

22.00 €

4 Available 1 Day LV.A-APSLV.A-125-APS-M24x95

22.84 €

4 Available 1 Day LV.A-APSLV.A-125-APS-M24x155

35.95 €

4 Available 1 Day LV.A-APSLV.A-125-APS-M30x155

39.88 €

4 Available 1 Day LV.A-APS-ASLV.A-125-APS-AS-M20x95

42.24 €

4 Available 1 Day LV.A-APS-ASLV.A-125-APS-AS-M20x155

39.91 €

4 Available 1 Day LV.A-APS-ASLV.A-125-APS-AS-M24x95

40.72 €

4 Available 1 Day LV.A-APS-ASLV.A-125-APS-AS-M24x155

53.88 €

4 Available 1 Day LV.A-APS-ASLV.A-125-APS-AS-M30x155

Loading...

  1. 1

Basic information

Thread Material Steel l1 55

Tech Support