LV.F-125-APS - Levelling elements for ground mounting -Technopolymer base steel stem (Part Numbers - CAD Download)

LV.F-125-APS - Levelling elements for ground mounting -Technopolymer base steel stem
  • Promotional pricing
  • Volume Discount
Levelling elements for ground mounting with base in black glass fibre reinforced polyamide-based technopolymer, threaded polished zinc-plated steel articulated pass-through stem with adjusting hexagon and option of having it without or with NBR rubber no-slip disk fixed to the base.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
313961
313965
313971
313975
313985
316961
316965
316971
316975
316985
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Sub execution Description

21.95 €

4 Available 1 Day LV.F-APSLV.F-125-APS-M20x95

24.31 €

4 Available 1 Day LV.F-APSLV.F-125-APS-M20x155

22.00 €

4 Available 1 Day LV.F-APSLV.F-125-APS-M24x95

22.83 €

4 Available 1 Day LV.F-APSLV.F-125-APS-M24x155

35.95 €

4 Available 1 Day LV.F-APSLV.F-125-APS-M30x155

39.89 €

4 Available 1 Day LV.F-APS-ASLV.F-125-APS-AS-M20x95

42.24 €

4 Available 1 Day LV.F-APS-ASLV.F-125-APS-AS-M20x155

39.91 €

4 Available 1 Day LV.F-APS-ASLV.F-125-APS-AS-M24x95

40.73 €

19.55 €

1 Available Same day

Stock

LV.F-APS-ASLV.F-125-APS-AS-M24x155

53.88 €

4 Available 1 Day LV.F-APS-ASLV.F-125-APS-AS-M30x155

Loading...

  1. 1

Basic information

Thread Material Steel l1 55

Tech Support