TSD. - Oil drain plugs -Technopolymer (Part Numbers - CAD Download)

TSD. - Oil drain plugs -Technopolymer
  • Volume Discount
Drain caps in glass fibre reinforced polyamide-based technopolymer, red colour similar to RAL 3000, NBR synthetic rubber packing ring, and “drain” graphic symbol according to DIN standards.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
59942
59944
59946
59948
59950
59952
59954
59956
59958
59960
59964
59972
59974
59976
59978
59980
59982
59986
59988
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d h L M s Tightening torque unit Description

1.21 €

50 Available 3 Days M10x1.591615194÷5TSD.10x1.5

1.21 €

50 Available 3 Days M12x1.591615196÷8TSD.12x1.5

1.21 €

50 Available 3 Days M14x1.591615196÷8TSD.14x1.5

1.27 €

50 Available 3 Days M16x1.591617228÷10TSD.16x1.5

1.34 €

50 Available 3 Days M18x1.5111820.5268÷10TSD.18x1.5

1.34 €

50 Available 3 Days M20x1.5111820.5268÷10TSD.20x1.5

1.72 €

50 Available 3 Days M22x1.51220253210÷12TSD.22x1.5

1.74 €

25 Available 3 Days M25x1.51220253210÷12TSD.25x1.5

1.89 €

25 Available 3 Days M26x1.51220253210÷12TSD.26x1.5

2.31 €

25 Available 3 Days M35x1.51322313815÷18TSD.35x1.5

4.20 €

25 Available 3 Days M40x1.51424384615÷18TSD.40x1.5

1.21 €

50 Available 3 Days G 1/891615194÷6TSD.1/8

1.21 €

50 Available 3 Days G 1/491615194÷6TSD.1/4

1.19 €

50 Available 3 Days G 3/891617228÷10TSD.3/8

1.32 €

50 Available 3 Days G 1/2111820.5268÷10TSD.1/2

1.67 €

25 Available 3 Days G 3/41220253210÷12TSD.3/4

2.20 €

25 Available 3 Days G 11322313815÷18TSD.1

3.87 €

25 Available 3 Days G1 1/41424384615÷18TSD.1¼

4.95 €

25 Available 3 Days G1 1/21526465515÷18TSD.1½

Loading...

  1. 1

Basic information

Material Technopolymer

Tech Support