ATEX Compliant, Pressure Switch, Reed Switch Type, 56-IS10 Series (Part Numbers)

ATEX Compliant, Pressure Switch, Reed Switch Type, 56-IS10 Series
· Weight: 62g (16% lighter than IS1000)
· Overall height: 52mm (11% smaller than IS1000)
· 100V AC/DC specifications
· Service life: 5 million cycles
· Can be connected to modular type FRL units
· RoHS compliant & CE marked

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

56-IS10-01S-6L

Part Number
56-IS10-01S-6L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

90.15 €

1 22 Days

Loading...

  1. 1

Basic information

Type Pressure Switch Fluid Type Air Plumbing Thread Type R
Nominal Pipe Thread Size 1/8 Protection Rating IP40 Lead Wire 3 m
Details Type With seal Option 6 + L Pressure Setting Range 0.1 to 0.6 MPa

This page is ATEX Compliant, Pressure Switch, Reed Switch Type, 56-IS10 Series, part number 56-IS10-01S-6L.
You can find the detail information about specifications and dimensions on part number 56-IS10-01S-6L.

Tech Support